IESNA:LM-63-2002 
[TEST]P980998
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-10L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]1000 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]909
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
4208.4 4179 4080.1 3909.6 3682.1 3411.7 3116.8 2811.3 2507.3 2224.8
1971.2 1753.3 1569.5 1408.8 1267.4 1144.9 1037.7 941.8 855.8 785.5
725.8 676.4 630.3 589 551.2 517 484.7 449.8 410.6 359.9
302.7 246 193.8 146.3 105 72.5 50.4 36.6 30.1 25.4
21.1 17.3 13.5 9.4 6.1 4.6 3.6 3 2.5 2.1
1.9 1.7 1.6 1.5 1.4 1.3 1.3 1.3 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.1 1.1
1.1 1.1 1.1 1 1 0.9 0.9 0.9 0.9 0.9
0.9 0.8 0.8 0.7 0.6 0.5 0.3 0.1 0 0
0
